6.4.2.4 dequeue

  • “standard” format:

    DEQUE why product version user host “isv_def” count server_handle mm/dd hh:mm:ss

  • “detailed” format:

    DEQUE why product version user host “isv_def” count server_handle mm/dd hh:mm:ss.tenths_of_msec

  • “small” format:

    DEQUE why count server_handle hh:mm

The server_handle parameter is a hex number. All other numbers are decimal.

Note that the dequeue record is identical to the checkin record except the keyword is “DEQUE” rather than “IN”. A dequeue record is generated on all other servers when a client is granted a license on one server.

On Windows, tenths_of_msec will always be 0.