6.4.2.14 roam extend

The roam extend record has only a single format, for all 3 reportlog formats:

  • ROAM_EXTEND product version pool# user host “isv_def” #days_extended server_handle process_id mm/dd hh:mm:ss

The isv_def field contains the value of the optional ISV-defined field.

The #days_extended parameter is the # of days which the roam was extended. So, if a license was originally roaming for 6 days, then extended to 10 days, this parameter will be 4, independent of which day the extension was done.

The server_handle and process_id parameters are hex numbers. All other numbers are decimal.

The process_id field is the PID of the process requesting the license.