37.5.8 ADC Status Bits
The ADC core includes the WKRDY7 and WKDRY0 status bit in the ADCANCON register, which indicates the current state of the ADC Analog and bias circuit. The user application must not perform any ADC operations until this bit is set.