37.5.3 Selecting the Format of the ADC Result
The data in the ADC Result register can be read in any of the four supported data formats. The user can select from unsigned integer, signed integer, unsigned fractional or signed fractional. Integer data is right-justified and fractional data is left-justified.
- The integer or fractional data format selection is specified globally for all analog inputs using the Fractional Data Output Format bit, FRACT (ADCCON1[23]).
- The signed or unsigned data format selection can be independently specified for each individual analog input using the SIGNx bits in the ADCIMCONx registers.
The following table provides details on how a result is formatted.
| FRACT | SIGNx | Description | 32-bit Output Data Format | |||
|---|---|---|---|---|---|---|
|
| Unsigned integer |
|
|
|
|
|
|
|
| |||
|
| Signed integer |
|
|
|
|
|
|
|
| |||
|
| Fractional |
|
|
|
|
|
|
|
| |||
|
| Signed fractional |
|
|
|
|
|
|
|
| |||
The following code is an example for ADC Class 2 configuration and fractional
format.
// Default 12bits resolution ADCHS_REGS->ADCHS_ADCCON1 = 0x600000; // Shared SAR ADC Core Clock and sampling ADCHS_REGS->ADCHS_ADCCON2 = 0x20001; // ADC clock clock divider ADCHS_REGS->ADCHS_ADCCON3 = 0x1000000; // No Trigger 1 ADCHS_REGS->ADCHS_ADCTRG1 = 0x0; // Trigger 2 to Global level software trigger ADCHS_REGS->ADCHS_ADCTRG2 = 0x1; // Positive edge ADCHS_REGS->ADCHS_ADCTRGSNS = 0x0; // Single ended , unsigned data ADCHS_REGS->ADCHS_ADCIMCON1 = 0x0; ADCHS_REGS->ADCHS_ADCIMCON2 = 0x0; // No Input scan ADCHS_REGS->ADCHS_ADCCSS1 = 0x0; // Turn ON ADC ADCHS_REGS->ADCHS_ADCCON1 |= ADCHS_ADCCON1_ON_Msk; // Wait until the reference voltage is ready while((ADCHS_REGS->ADCHS_ADCCON2 & ADCHS_ADCCON2_BGVRRDY_Msk) == ADCHS_ADCCON2_BGVRRDY_Msk) { } // Wait if there is a fault with the reference voltage while((ADCHS_REGS->ADCHS_ADCCON2 & ADCHS_ADCCON2_REFFLT_Msk) == ADCHS_ADCCON2_REFFLT_Msk) { } // ADC 7 setup // Enable the clock to analog bias ADCHS_REGS->ADCHS_ADCANCON |= ADCHS_ADCANCON_ANEN7_Msk; // Wait until ADC is ready while(((ADCHS_REGS->ADCHS_ADCANCON & ADCHS_ADCANCON_WKRDY7_Msk)) == 0U) { /* Nothing to do */ } // Enable ADC ADCHS_REGS->ADCHS_ADCCON3 |= ADCHS_ADCCON3_DIGEN7_Msk; // GlobalEdgeConversionStart ADCHS_REGS->ADCHS_ADCCON3 |= ADCHS_ADCCON3_GSWTRG_Msk; // Wait Channel 4 conversion while(! ((ADCHS_REGS->ADCHS_ADCDSTAT1 >> 4) & 0x01U) != 0U) // Get Channel 4 result: result = ADCHS_ADCDATA4;