Bits 31:0 – INTTMR[31:0] 32-bit Interval
Timer Counter bits
The INTxTMR register
provides a means to measure the time between each decoded quadrature count pulse to
yield improved velocity information. The interval timer should be set to run at a
frequency chosen such that the counter does not overflow at the expected minimum
operating speed of the motor. The interval timer is automatically cleared when a
count pulse is detected. The timer then counts at the specified rate based on the
setting of the INTDIV bit in the QEIxCON register.