46.6.1.4 Position Counter Word Register
| Name: | POSCNT |
| Offset: | 0x30 |
| Reset: | 0x00000000 |
| Property: | RW |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| POSCNT[31:24] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| POSCNT[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| POSCNT[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| POSCNT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:0 – POSCNT[31:0] 32-Bit Position Counter Register (POSxCNT) bits
The Operating mode of the position counter is controlled by the CCM bit in the QEIxCON register.
Quadrature Count mode: The QEA and QEB inputs are decoded to generate count pulses and direction information for controlling the position counter operation.
External Count with External Up/Down mode: The QEA/EXTCNT input is treated as an external count signal, and the QEB/DIR/GATE input provides the count direction information.
External Count with External Gate mode: The QEA/EXTCNT input is treated as
an external count signal. If the GATEN bit in the QEIxCON register is equal to
‘1’, the QEB/DIR/GATE input will gate the counter
signal.
Internal Timer mode: The position counter uses PBCLK2 divided by the clock divider INTDIV as the count source.