46.6.1.1 QEI Control Register
Note:
- When CCMx = 01, CCMx = 10 or CCMx = 11, all of the QEI Counters operate as timers and the PIMOD[2:0] bits are ignored.
- When CCMx = 00, and QEA and QEB values match the Index Match Value (IMV), the POSxCNTH and POSxCNTL registers are reset.
- The selected clock rate should be at least twice the expected maximum quadrature count rate.
-
The QCAPEN and HCAPEN bits must be cleared during PIMOD modes 2 though 7 to insure proper functionality.
| Name: | QEICON |
| Offset: | 0x00000000 |
| Reset: | 0x00000000 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| QEIEN | QEISIDL | PIMOD[2:0] | IMV[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INTDIV[2:0] | CNTPOL | GATEN | CCM[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 15 – QEIEN Quadrature Encoder Interface Module Counter Enable bit
| Value | Description |
|---|---|
| 1 | Module counters are enabled |
| 0 | Module counters are disabled, but SFRs can be read or written |
Bit 13 – QEISIDL QEI Stop in Idle Mode bit
| Value | Description |
|---|---|
| 1 | Discontinues module operation when device enters Idle mode |
| 0 | Continues module operation in Idle mode |
Bits 12:10 – PIMOD[2:0] Position Counter Initialization Mode Select bits(1)
| Value | Description |
|---|---|
| 111 | Modulo Count mode for position counter and every Index input event resets the position counter |
| 110 | Modulo Count mode for position counter |
| 101 | Position counter equals ICC register resets the position counter |
| 100 | Second Index event after Home event initializes position counter with contents of QEIxIC register |
| 011 | First Index event after Home event initializes position counter with contents of QEIxIC register |
| 010 | Next index input event initializes the position counter with contents of QEIxIC register |
| 001 | Every index input event resets the position counter |
| 000 | Index input event does not affect position counter |
Bits 9:8 – IMV[1:0] Index Match Value bits(2)
| Value | Description |
|---|---|
| 11 | Index match occurs when QEB = 1 and
QEA = 1 |
| 10 | Index match occurs when QEB = 1 and
QEA = 0 |
| 01 | Index match occurs when QEB = 0 and
QEA = 1 |
| 00 | Index match occurs when QEB = 0 and
QEA = 0 |
Bits 6:4 – INTDIV[2:0] Timer Input Clock Prescale Select bits(3)
| Value | Description |
|---|---|
| 111 | 1:128 prescale value |
| 110 | 1:64 prescale value |
| 101 | 1:32 prescale value |
| 100 | 1:16 prescale value |
| 011 | 1:8 prescale value |
| 010 | 1:4 prescale value |
| 001 | 1:2 prescale value |
| 000 | 1:1 prescale value |
Bit 3 – CNTPOL Position and Index Counter/Timer Direction Select bit
| Value | Description |
|---|---|
| 1 | Counter direction is negative unless modified by external up/down signal |
| 0 | Counter direction is positive unless modified by external up/down signal |
Bit 2 – GATEN External Count Gate Enable bit
| Value | Description |
|---|---|
| 1 | External gate signal controls Position Counter operation |
| 0 | External gate signal does not affect Position Counter/timer operation |
Bits 1:0 – CCM[1:0] Counter Control Mode Selection bits
| Value | Description |
|---|---|
| 11 | Internal Timer mode |
| 10 | External Clock Count with External Gate mode |
| 01 | External Clock Count with External Up/Down mode |
| 00 | Quadrature Encoder mode |