18.3.9 Peripheral Clock Generation (GCLK)
All six reference clock generator outputs are given as input for GCLK generator module for
peripheral clock generation. The GCLK module provides selection among following clocks:
- REFO1 to REFO6 clocksNote: Only REFO1 – REFO4 can get routed to chip IOs.
- Low-power clock (32KHz_LPCLK) (either LPRC, SOSC or 32 KHz clock derived from POSC/FRC)
| Peripheral Clock | Channel Index |
|---|---|
| GCLK_EIC, GCLK_CCL | 0 |
| GCLK_FREQM_MSR | 1 |
| GCLK_FREQM_REF | 2 |
| GCLK_SERCOM2_CORE | 3 |
| GCLK_SERCOM0_CORE, GCLK_SERCOM1_CORE | 4 |
| GCLK_SERCOM2_CORE | 4 |
| GCLK_SERCOM2_CORE | 5 |
| GCLK_TC0 | 6 |
| GCLK_TC1 | 7 |
| GCLK_TC2, GCLK_TC3 | 8 |
| GCLK_TC4, GCLK_TC5 | 9 |
| GCLK_TC6, GCLK_TC7 | 10 |
| GCLK_TC8, GCLK_TC9 | 11 |
| GCLK_EVSYS_CH_0 | 12 |
| GCLK_EVSYS_CH_1 | 13 |
| GCLK_EVSYS_CH_2 | 14 |
| GCLK_EVSYS_CH_3 | 15 |
| GCLK_EVSYS_CH_4 | 16 |
| GCLK_EVSYS_CH_5 | 17 |
| GCLK_EVSYS_CH_6 | 18 |
| GCLK_EVSYS_CH_7 | 19 |
| GCLK_EVSYS_CH_8 | 20 |
| GCLK_EVSYS_CH_9 | 21 |
| GCLK_EVSYS_CH_10 | 22 |
| GCLK_EVSYS_CH_11 | 23 |
| GCLK_TCC0 | 24 |
| GCLK_TCC1, GCLK_TCC2 | 25 |
| GCLK_AC | 26 |
| GCLK_CM4_TRACE | 27 |
| GCLK_CAN0 | 28 |
| GCLK_CAN1 | 29 |
| GCLK_ETH_TSU | 30 |
| GCLK_CVD | 31 |
The following figure illustrates an example, where SPLL_CLK1 clocks the SERCOM0. The SPLL_CLK1 is input to the REFO generator. The Generic Clock Generator uses the REFO_CLK1 as its clock source and feeds into Peripheral Channel 3. The Generic Clock channel 3, also called GCLK_SERCOM0_CORE, is connected to SERCOM0. The SERCOM0 interface is clocked by PB1_CLK bus clock.