PIC32WM-BZ6 Module Features
The following section lists the PIC32WM-BZ6 Module-related features, which complement the SoC features.
PIC32WM-BZ6 Module Variants
- PIC32WM-BZ6204 based on
PIC32CX2051BZ62132 SoC
- PIC32WM-BZ6204UE (U.FL antenna connector)
- PIC32WM-BZ6602 based on PIC32CX2051BZ66048 SoC
- PIC32WM-BZ6602CE (Chip Antenna with Embedded Crypto)
Antenna
- External Antenna for PIC32WM-BZ6204 Module
- Chip Antenna for PIC32WM-BZ6602 Module
Clock Management
- Integrated 16 MHz POSC
Advanced Analog
- Two 12-Bit ADC up to 1 Msps Conversion Rate
- Up to 19 analog channels (PIC32WM-BZ6204)
- CVD Touch Support Using Shared ADC, with up to 18 Rx/Tx Channels for Touch Measurement
- 7-Bit General Purpose DAC
Input/Output
- Up to 54 GPIO Pins (PIC32WM-BZ6204)
- Up to 29 GPIO Pins (PIC32WM-BZ6602)
Package and Operating Conditions
- PIC32WM-BZ6204 Module Package:
- 83-pin SMD package with Shield CAN
- Size: 19 mm × 25 mm × 2.75 mm
- PIC32WM-BZ6602 Module Package:
- 50-pin SMD package with Shield CAN
- Size: 11.5 mm × 14.3 mm × 2.6 mm
- Operating Conditions:
- 1.9–3.6V
- Operating temperature: -40ºC to +85ºC
Certified
- PIC32WM-BZ6204 Module Certified to FCC, ISED, CE, UKCA, MIC, KCC, NCC and SRRC Radio Regulations
- PIC32WM-BZ6602 Module Certified to FCC, ISED, CE and UKCA Radio Regulations
- Bluetooth® SIG
- RoHS and REACH Compliant