5 PIC32WM-BZ6 Module Description
The PIC32WM-BZ6 modules are fully certified wireless modules built around the PIC32CX-BZ6 SoC. The PIC32WM-BZ6 modules integrate a 16 MHz crystal, in addition to the circuits for power supply decoupling, RF matching, a U.FL connector for external antenna (PIC32WM-BZ6204) and a chip antenna (PIC32WM-BZ6602).
The operating voltage range for the PIC32WM-BZ6 Module is 1.9-3.6V. The following figures illustrate the PIC32WM-BZ6204 Module and the PIC32WM-BZ6602 Module block diagram and various peripherals supported by the module.