PIC32CX-BZ6 SoC Family Features

Operating Conditions

  • 1.9–3.6V(1), −40°C to +125°C, DC to 128 MHz
    • AEC Q100 Grade 1 qualified
  • 1.9–3.6V(1), −40°C to +105°C, DC to 128 MHz
    • AEC Q100 Grade 2 qualified

Core: 128 MHz ARM Cortex®-M4F

  • 3.40 Coremark®/MHz (with IAR Compiler)
  • 4 KB Combined Instruction Cache and Data Cache
  • 8-Zone Memory Protection Unit (MPU)
  • Thumb®-2 Instruction Set
  • Digital Signal Processing Application-Specific Extension (ASE) Rev 2
  • Nested Vector Interrupt Controller (NVIC)
  • Embedded Trace Module (ETM) with Instruction Trace Stream
  • CoreSight™ Embedded Trace Buffer (ETB)
  • Trace Port Interface Unit (TPIU)
  • IEEE® 754-Compliant Single Precision Floating Point Unit (FPU)

Memories

  • 64 KB ROM for Secure Boot
    • Support for asymmetric secure boot
  • 3072-Bit eFuse
    • Secure boot key storage
    • Debug lock
  • 2 MB On-Chip Self-Programmable Flash with:
    • Error Correction Code (ECC)
    • Prefetch module to speed up Flash accesses
    • 20k cycles endurance (100k cycles with erase retry option) and 20 years of data retention support
  • 72 KB Boot Flash Memory (18 Pages, 17 Pages for Security Hash Enabled)
    • 64 KB for User boot code configuration
    • 8 KB for Flexible device configuration
  • 512 KB Multi-Port Programmable QoS SRAM Main Memory
    • 256 KB of ECC RAM option
    • 32 KB of RAM space for CoreSight™ ETB debug usage when enabled
    • Up to 64 KB of SRAM can be retained in the Backup mode
  • Up to 4 KB of Tightly Coupled Memory (TCM)

System

  • Power-on Reset (POR) and Brown-out Reset (BOR)
  • Internal and External Clock Options
  • Integrated 16 MHz Crystal Oscillator with ±30 ppm Stability and External Crystal Support
  • External Interrupt Controller (EIC)
    • Up to four external interrupts
    • One non-maskable interrupt
  • Extensive Debug and Trace Capabilities
    • Two-Wire Serial Wire Debug (SWD) programming and debugging interface
    • ETM trace interface pins for serial wire trace

Supported Connectivity Standards

  • Bluetooth® Low Energy SDK Qualified against Bluetooth® Core 6.0
  • IEEE® 802.15.4 MAC/PHY SDK for Custom Protocol Support
  • Capable of Zigbee® 3.0
  • Thread 1.4

Power Supply

  • System-on-chip (SoC) Uses Low Dropout (LDO)
  • Integrated PMU with:
    • Buck (DC-DC/switching) mode; supports high power (PWM), low power (PSM)
    • Modular Linear Differential Operator (MLDO) mode
  • Integrated On-Chip 1.5V LDO Regulator for eFuse
  • Integrated On-Chip 1.2V Low Dropout Regulators
  • POR and BOR on 3.3V and 1.2V Rails
  • Run, Idle, Standby Sleep, Deep Sleep and Extreme Deep Sleep Modes
  • SleepWalking Peripherals

2.4 GHz RF Transceiver

  • Integrated 2.4 GHz Ultra Low-Power RF Transceiver Shared Between Bluetooth Low Energy and IEEE 802.15.4 Modems and Link (MAC) Controllers
  • Integrated Transceiver (TRX) Switch and Balun with One Single-Ended Radio Frequency Input/Output (RFIO) for Transmit (TX)/Receive (RX)
  • Hardware Radio Arbiter with Programmable QoS:
    • The resolution is up to packet level
    • Based on shared transceiver and antenna
  • High Efficiency Switching Power Amplifier (PA)
  • Programmable Transmit Output Power Ranges from −24 dBm to +11 dBm with 1 dB Step Size
  • Supported Data Rates:
    • Bluetooth Low Energy 6.0: 2 Mbps, 1 Mbps, 500 kbps and 125 kbps
    • IEEE® 802.15.4: 250 kbps
    • Proprietary 2.4 GHz: 2 Mbps, 1 Mbps and 500 kbps
Bluetooth
  • Qualified against Bluetooth® Core 6.0
  • Up to +11 dBm Programmable Transmit Output Power
  • Typical Receiver Power Sensitivity:
    • Bluetooth® Low Energy at 2 Mbps: −95 dBm
    • Bluetooth® Low Energy at 1 Mbps: −98 dBm
    • Bluetooth® Low Energy at 125 Kbps: −108 dBm
    • Bluetooth® Low Energy at 500 Kbps: −102 dBm
  • Bluetooth® Low Energy Supported Features:
    • Encrypted advertising data
    • Security level characteristic
    • Coding scheme selection
    • Connection subrating
    • Periodic advertising enhancement
    • Channel classification enhancement
    • Low energy power control
    • 2M uncoded PHY
    • Long range coded PHY
    • Channel selection algorithm #2
    • Advertising extensions, offloads CPU with hardware based scheduler
    • High duty cycle non-connectible advertising
    • Data length extensions
    • Secure connections
    • Privacy upgrades
    • Robust to interference with wideband RSSI detector
  • ECDH P256 Hardware Engine for Bluetooth® Pairing Link Key Generation
  • AES128 Hardware Module for Real-Time Bluetooth® Payload Data Encryption
  • Bluetooth® Qualification Test Facility (BQTF) Certification
  • Supports SIG Defined/Custom Bluetooth® Low Energy Profiles and Services
  • Bluetooth® Low Energy Profiles:
    • Bluetooth® Low Energy peripheral and central roles
    • Bluetooth® Low Energy APIs for application layer to implement standard or customized GATT based profiles/services
    • Alert notification service (Apple Notification Center Service (ANCS))
    • Proximity reporter and time information
    • Multi-link and multi-role
  • Bluetooth® Low Energy Services:
    • Provisioning
    • Over-the-Air firmware update (also known as OTA DFU)
    • Advertisement/Beacon
    • Personalized configuration
    • Alert notification service
  • Preprogrammed MAC Address
    • Unique Bluetooth and 802.15.4 MAC address are available in OTP memory region. The software SDK and operational stacks provided by Microchip provide APIs to access these addresses.
IEEE 802.15.4
  • Capable of Zigbee® 3.0, Thread 1.4, and proprietary 802.15.4 protocol stacks
    Note: Optional by firmware configuration.
  • PLCP Service Data Unit (PSDU) Data Rate: 250 Kbps
    • Proprietary data rates: 500 Kbps, 1 Mbps and 2 Mbps
  • Programmable RX Mode
    • RX sensitivity for 250 Kbps in Continuous mode: −103 dBm
    • RX sensitivity in RPC mode: −100 dBm
    • RPC mode provides lower power consumption in RX mode to support California Green Energy Specification at the system level
  • TX Output Power up to +11 dBm
  • Hardware Assisted MAC(4)
    • Auto acknowledge
    • Auto retry
    • Channel access back-off
    • Automated Frame Check Sequence (FCS)
    • Automatic Address filtering
  • SFD Detection; Spreading; De-spreading; Framing; CRC-16 Computation
  • Independent TX/RX Buffers for Improved CPU Offloading
    • 128-byte TX and 128-byte RX frame buffer

High Performance Peripherals

  • 16-Channel Direct Memory Access Controller (DMAC)
    • Built-in Cyclic Redundancy Check (CRC) with memory CRC generation and monitors hardware support
  • One QSPI
    • Execute-In-Place (XIP) support
    • Dedicated AHB memory zone
Low-Cost Controllerless (LCC) Graphics Solutions(4)
  • Supports RGB332 8-bit color with 480x272 TFT display
  • I2C for maxTouch Control
  • DMA and GPIO Pins for 8-bit Pixel Transmission and Synchronization(2)

Cryptography

  • Standard AES Encryption and Decryption with Key Sizes of 128 bits, 192 bits and 256 bits with Hardware Accelerator
  • Standard SHA Hash Algorithms, Including SHA-256 and SHA-384 with Hardware Supported
  • RSA Encryption and Decryption with Key Sizes of 1024 bits and 2048 bits
  • Elliptic Curve Digital Signature Algorithm (ECDSA) Using All Supported NIST Curves
  • Designed for SP800-90B Compliance, True Random Number Generator (TRNG)
  • Integrated Scatter Gather DMA
System Peripherals
  • 32-Channel Event System
    • All channels can be connected to any event generator
    • All channels provide a pure asynchronous path
    • Twelve channels support synchronous and re-synchronous
  • Six Serial Communication Interfaces (SERCOM), each Configurable to Operate as(4):
    • Universal Synchronous Asynchronous Receiver Transmitter (USART) with full duplex and single-wire half duplex configuration
            –  ISO7816
            –  Local Interconnect Network (LIN) Commander/Responder RS485

    • I2C up to 1 MHz
    • Serial Peripheral Interface (SPI)
            –  SPI inter-byte space

  • One SERCOM Configured as I2C-Only Interface
  • Ten 16-Bit Timers/Counters (TC), Each Configurable as:
    • 16-bit TC with two compare/capture channels
    • 8-bit TC with two compare/capture channels
    • 32-bit TC with two compare/capture channels by pairing two TCs
  • Two 24-Bit Timer/Counters for Control (TCC) with Extended Functions:
    • Up to six compare channels with optional complementary output
    • Generation of synchronized Pulse Width Modulation (PWM) pattern across port pins
    • Deterministic fault protection, fast decay and configurable dead-time between complementary output
    • Dithering to increase resolution up to 5 bits and reduce quantization error
  • One 16-Bit Timer/Counters for Control (TCC) with Extended Functions:
    • Up to two compare channels with optional complementary output
  • 34 PWM Channels: 6 Channels x 2 from 24-bit TCC, 2 Channels from 16-bit TCC, and 10 x 2 Channels from TC
  • 32-Bit Real Time Counter (RTCC) with Clock/Calendar Function
    • Up to four wake-up pins with tamper detection and debouncing filter
  • Watchdog Timer (WDT) with Window Mode
  • Deadman Timer (DMT)
  • Frequency Meter (FREQM)
  • Configurable Custom Logic (CCL) with Two Look-up Table (LUT)
  • One 7-Bit General Purpose Digital-to-Analog Converter (DAC)
  • Two 12-Bit, up to 1 Msps Analog-to-Digital Converter (ADC) SAR Core with up to 19 Analog Channels(4):
    • Differential and single-ended input
    • Automatic offset and gain error compensation
  • Up to Two Analog Comparator (AC) with Window Compare Function
  • Up to 18 Capacitive Voltage Divider (CVD) Channels for Touch Button Support (Using Shared ADC SAR Core)
  • One Temperature Sensor (Die Temperature) Built into Wireless Subsystem
  • Two CAN-FD Ports with 64 Dedicated RX Buffers, 32 Dedicated TX Buffers.
    • Dedicated Direct Memory Access (DMA) support with 16 Buffers, 16 Filters and three DMA masks.
    • ISO11898-1:2015 and CAN FD 1.0 compliant, supports up to 64 data bytes
    • Arbitration bit rate up to 1 Mbps
    • Data bit rate up to 10 Mbps
  • Supports USB Full-Speed and Low-Speed Compliance
    • Port with up to eight dedicated DMA channels
  • Ethernet MAC (ETH)(4)
    • Compatible with IEEE® Standard 802.3
    • 10/100 Mbps Reduced Media Independent Interface (RMII) with dedicated DMA
    • 802.1AS and IEEE® 1588-2008 Precision Time Protocol (PTP) compliant for precision clock synchronization and TSU support
    • IEEE 802.3AZ/AF/PoE compliant for energy efficiency
    • Wake on Local Area Network (LAN) support
  • One Quadrature Encoder Interface (QEI)

Oscillators

  • 16 MHz, ±30 PPM Crystal/Resonator Oscillator or External Clock (POSC) for 2.4 GHz RF Transceiver
  • Shared System Phase-Locked Loop (PLL) with RF Subsystem
  • 50 MHz Ethernet Phase-Locked Loop (EPLL)
  • 96 MHz USB Phase-Locked Loop (UPLL)
  • 32.768 kHz Ultra-Low Power Internal Oscillator (LPRC)
  • Higher Accuracy 32.768 kHz, ±250 ppm Clock Options
    • 32 kHz clock derived from POSC
    • 32.768 kHz crystal/resonator oscillator (SOSC)
    • External 32.768 kHz clock source
  • 8 MHz Internal RC Oscillator (FRC)

I/O

  • Peripheral Pin Select (PPS) Support
  • 23 I/Os with high-current sink/source
  • Configurable Open-Drain Output on Digital I/O Pins
  • Up to 54 Programmable I/O Pins(4)

DC Specification

  • Electrostatic Discharge (ESD) Protection
    • Human Body Model (HBM): 2 kV (minimum)
    • Charged Device Model (CDM): 500V (minimum)
  • Boot time(3): Approximately 4 ms
Package
  • PIC32CX2051BZ62132
    • 132-pin VQFN
    • Size: 10 mm x 10 mm x 0.9 mm
  • PIC32CX2051BZ66048
    • 48-pin VQFN
    • Size: 7 mm x 7 mm x 1.0 mm
Note:
  1. For more details, refer to the Zero-Power BOR (ZPBOR).
  2. For detailed description, refer to the AN1387 Using PIC32 MCUs to Develop Low-Cost Controllerless (LCC) Graphics Solutions (DS00001387).
  3. The time from Reset release until control is transferred to the Flash without code authentication.
  4. The PIC32CX2051BZ66048 is a 48-pin VQFN device designed for compact and cost-effective projects. It offers a streamlined set of peripherals while maintaining compatibility with higher pin-count devices in the PIC32CX family, allowing for easy scalability. The PIC32CX2051BZ66048 SoC provides the following peripheral functionalities, which differ from the 132-pin PIC32CX2051BZ62132 SoC:
    • Support for up to five SERCOM modules
    • Support for up to nine ADC channels
    • Support for up to five TCC/TC timer modules
    • Support for up to 29 I/O pins

    For applications that benefit from a broader peripheral selection, such as USB, Ethernet MAC/PHY and LCC, the PIC32CX2051BZ62132 device provides these additional capabilities within the same family architecture.