2.4.2.1 Timing Characteristics
(Ask a Question)| Parameter | Description | –1 | Std. | Units |
|---|---|---|---|---|
| tCLKQ | Clock-to-Q of the Core Register | 0.58 | 0.70 | ns |
| tSUD | Data Setup Time for the Core Register | 0.45 | 0.54 | ns |
| tHD | Data Hold Time for the Core Register | 0.00 | 0.00 | ns |
| tSUE | Enable Setup Time for the Core Register | 0.48 | 0.58 | ns |
| tHE | Enable Hold Time for the Core Register | 0.00 | 0.00 | ns |
| tCLR2Q | Asynchronous Clear-to-Q of the Core Register | 0.42 | 0.51 | ns |
| tPRE2Q | Asynchronous Preset-to-Q of the Core Register | 0.42 | 0.51 | ns |
| tREMCLR | Asynchronous Clear Removal Time for the Core Register | 0.00 | 0.00 | ns |
| tRECCLR | Asynchronous Clear Recovery Time for the Core Register | 0.24 | 0.28 | ns |
| tREMPRE | Asynchronous Preset Removal Time for the Core Register | 0.00 | 0.00 | ns |
| tRECPRE | Asynchronous Preset Recovery Time for the Core Register | 0.24 | 0.28 | ns |
| tWCLR | Asynchronous Clear Minimum Pulse Width for the Core Register | 0.22 | 0.26 | ns |
| tWPRE | Asynchronous Preset Minimum Pulse Width for the Core Register | 0.22 | 0.26 | ns |
| tCKMPWH | Clock Minimum Pulse Width High for the Core Register | 0.32 | 0.38 | ns |
| tCKMPWL | Clock Minimum Pulse Width Low for the Core Register | 0.36 | 0.42 | ns |
Note: For specific junction temperature and voltage supply levels, refer to Table 2-7 for derating values.