2.10.1 USB Pins
| Signal Name | Recommended Pin Connection | Description |
|---|---|---|
| VBG | - | Bias Voltage Reference for USB To reduce the noise on the VBG pin to a minimum, implement the layout considerations below:
VBG can be left unconnected if USB is not used. |
| HSDM / HSDP | Application dependent (1,2) | USB High-Speed Data Pull-down output at reset. |
USB Host and Device Interface recommendations can be found in the "Basic 32-Bit MCU Design and Troubleshooting Checklist" on the Microchip web site.