2.10 USB Considerations
USB Interface
The USB interface consists of a differential data pair (HSDP, HSDM).
Refer to the Electrical Characteristics section for operating voltages which will allow USB operation.
| Signal Name | Recommended Pin Connection | Description |
|---|---|---|
| HSDP |
| USB High-Speed positive data upstream pin. |
| HSDM | USB High-Speed negative data upstream pin. |
USB Host and Device Interface recommendations can be found in the Basic 32-Bit MCU Design and Troubleshooting Checklist guide on the Microchip web site.