2.3 Analog Reference Connections
For Analog Reference Connections, refer to the Schematic Checklist section of the data sheet.
| Signal Name | Description | Recommended Pin Connection |
|---|---|---|
| VREFP | Positive Analog Voltage Reference | Capacitors: Refer to REG_9 |
| VREFN | Negative Analog Voltage Reference | GND |
Note:
- REG_X values are defined in the Power Supply Electrical Specifications from the Electrical Characteristics chapter.