2.7 Programming and Debugging
For programming and/or debugging the PIC32CZ CA70/MC70, the device should be connected using the Serial Wire Debug (SWD) Interface. Currently the SWD interface is supported by several Microchip and third-party programmers and debuggers.
The PIC32CZ CA70/MC70 Curiosity Ultra evaluation board supports programming and debugging through the on-board embedded debugger, therefore an external programmer or debugger is not required.
Refer to the related Microchip User Guides for information on debugging and programming connections and options. For connecting to any other programming or debugging tool, refer to that specific programmer or debugger’s user guide.