2.6.4 32.768 kHz Crystal Oscillator
For 32.768 kHz Crystal Oscillator Connections, refer to the Schematic Checklist section of the data sheet.
Note: 32.768 kHz crystal selection must be done
using both the crystal data sheet and the crystal oscillator parameters given in the Table 57-16 from the Electrical Specifications 85°C chapter.
| Signal Name | Recommended Pin Connection | Description |
|---|---|---|
| XIN32 | C1 Load Capacitor | External Crystal Crystal frequency range specified in the XOSC32K Electrical Characteristics (XOSC32_1 parameter) |
| XOUT32 | C2 Load Capacitor |