35.6.5 ISI Color Space Conversion YCrCb to RGB Set 0 Register

Name: ISI_Y2R_SET0
Offset: 0x10
Reset: 0x6832CC95
Property: Read/Write

Bit 3130292827262524 
 C3[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 01101000 
Bit 2322212019181716 
 C2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00110010 
Bit 15141312111098 
 C1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11001100 
Bit 76543210 
 C0[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 10010101 

Bits 31:24 – C3[7:0] Color Space Conversion Matrix Coefficient C3

C3 element default step is 1/128, ranges from 0 to 1.9921875.

Bits 23:16 – C2[7:0] Color Space Conversion Matrix Coefficient C2

C2 element default step is 1/128, ranges from 0 to 1.9921875.

Bits 15:8 – C1[7:0] Color Space Conversion Matrix Coefficient C1

C1 element default step is 1/128, ranges from 0 to 1.9921875.

Bits 7:0 – C0[7:0] Color Space Conversion Matrix Coefficient C0

C0 element default step is 1/128, ranges from 0 to 1.9921875.