35.6.6 ISI Color Space Conversion YCrCb to RGB Set 1 Register

Name: ISI_Y2R_SET1
Offset: 0x14
Reset: 0x00007102
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
  CboffCroffYoff   C4[8] 
Access R/WR/WR/WR/W 
Reset 1111 
Bit 76543210 
 C4[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000010 

Bit 14 – Cboff Color Space Conversion Blue Chrominance Default Offset

ValueDescription
0

No offset.

1

Offset = 16.

Bit 13 – Croff Color Space Conversion Red Chrominance Default Offset

ValueDescription
0

No offset.

1

Offset = 16.

Bit 12 – Yoff Color Space Conversion Luminance Default Offset

ValueDescription
0

No offset.

1

Offset = 128.

Bits 8:0 – C4[8:0] Color Space Conversion Matrix Coefficient C4

C4 element default step is 1/128, ranges from 0 to 3.9921875.