35.6.15 DMA Channel Enable Register
| Name: | ISI_DMA_CHER |
| Offset: | 0x38 |
| Reset: | – |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| C_CH_EN | P_CH_EN | ||||||||
| Access | W | W | |||||||
| Reset | – | – |
Bit 1 – C_CH_EN Codec Channel Enable
Write a one to this bit to enable the codec DMA channel.
Bit 0 – P_CH_EN Preview Channel Enable
Write a one to this bit to enable the preview DMA channel.