35.6.14 ISI Interrupt Mask Register

Name: ISI_IMR
Offset: 0x34
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
     FR_OVRCRC_ERRC_OVRP_OVR 
Access RRRR 
Reset 0000 
Bit 2322212019181716 
       CXFR_DONEPXFR_DONE 
Access RR 
Reset 00 
Bit 15141312111098 
      VSYNC   
Access R 
Reset 0 
Bit 76543210 
      SRSTDIS_DONE  
Access RR 
Reset 00 

Bit 27 – FR_OVR Frame Rate Overrun

ValueDescription
0

The Frame Rate Overrun interrupt is disabled.

1

The Frame Rate Overrun is enabled.

Bit 26 – CRC_ERR CRC Synchronization Error

ValueDescription
0

The CRC Synchronization Error interrupt is disabled.

1

The CRC Synchronization Error interrupt is enabled.

Bit 25 – C_OVR Codec FIFO Overflow

ValueDescription
0

The Codec FIFO Overflow interrupt is disabled.

1

The Codec FIFO Overflow interrupt is enabled.

Bit 24 – P_OVR Preview FIFO Overflow

ValueDescription
0

The Preview FIFO Overflow interrupt is disabled.

1

The Preview FIFO Overflow interrupt is enabled.

Bit 17 – CXFR_DONE Codec DMA Transfer Completed

ValueDescription
0

The Codec DMA Transfer Completed interrupt is disabled.

1

The Codec DMA Transfer Completed interrupt is enabled.

Bit 16 – PXFR_DONE Preview DMA Transfer Completed

ValueDescription
0

The Preview DMA Transfer Completed interrupt is disabled.

1

The Preview DMA Transfer Completed interrupt is enabled.

Bit 10 – VSYNC Vertical Synchronization

ValueDescription
0

The Vertical Synchronization interrupt is disabled.

1

The Vertical Synchronization interrupt is enabled.

Bit 2 – SRST Software Reset Completed

ValueDescription
0

The Software Reset Completed interrupt is disabled.

1

The Software Reset Completed interrupt is enabled.

Bit 1 – DIS_DONE Module Disable Operation Completed

ValueDescription
0

The Module Disable Operation Completed interrupt is disabled.

1

The Module Disable Operation Completed interrupt is enabled.