35.6.25 ISI Write Protection Status Register

Name: ISI_WPSR
Offset: 0xE8
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 WPVSRC[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 WPVSRC[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
        WPVS 
Access R 
Reset 0 

Bits 23:8 – WPVSRC[15:0] Write Protection Violation Source

ValueName
0 No Write Protection Violation occurred since the last read of this register (ISI_WPSR).
1 Write access in ISI_CFG1 while Write Protection was enabled (since the last read).
2 Write access in ISI_CFG2 while Write Protection was enabled (since the last read).
3 Write access in ISI_PSIZE while Write Protection was enabled (since the last read).
4 Write access in ISI_PDECF while Write Protection was enabled (since the last read).
5 Write access in ISI_Y2R_SET0 while Write Protection was enabled (since the last read).
6 Write access in ISI_Y2R_SET1 while Write Protection was enabled (since the last read).
7 Write access in ISI_R2Y_SET0 while Write Protection was enabled (since the last read).
8 Write access in ISI_R2Y_SET1 while Write Protection was enabled (since the last read).
9 Write access in ISI_R2Y_SET2 while Write Protection was enabled (since the last read).

Bit 0 – WPVS Write Protection Violation Status

ValueName
0 No write protection violation occurred since the last read of ISI_WPSR.
1 A write protection violation has occurred since the last read of the ISI_WPSR. If this violation is an unauthorized attempt to write a protected register, the associated violation is reported into field WPVSRC.