25.2.4.2 Asynchronous Steering Mode
In Asynchronous mode (MODE = 000), steering takes effect at the end of the
instruction cycle that writes to STRx. In Asynchronous Steering mode, the output signal may
be an incomplete waveform (see figure below). This operation may be useful when the user
firmware needs to immediately remove a signal from the output pin.
000)