25.2.4.1 Synchronous Steering Mode
In Synchronous Steering mode (MODE=001), changes to steering selection registers
take effect on the next rising edge of the modulated data input (see figure below). In
Synchronous Steering mode, the output will always produce a complete waveform.
Important: Only the STRx bits are synchronized; the OVRx
bits are not synchronized.
001)