33.7.12 ADRPT
| Name: | ADRPT |
| Address: | 0xF61 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADRPT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – ADRPT[7:0] ADC Repeat Threshold bits
Determines the number of times that the ADC is triggered for a threshold check. When ADCNT reaches this value the error threshold is checked. Used when the computation mode is Low-pass Filter, Burst Average, or Average. See Table 33-4 for more details.