33.7.16 ADPREV
Note: If ADPSIS =
0, ADPREVH and ADPREVL are formatted the same way as ADRES is,
depending on the ADFM bit.| Name: | ADPREV |
| Address: | 0xF5C |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ADPREVH[7:0] | |||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADPREVL[7:0] | |||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |