15.13.24 IPR6
| Name: | IPR6 |
| Address: | 0xEBB |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLC8IP | CLC7IP | CLC6IP | CLC5IP | CCP2IP | CCP1IP | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 4, 5, 6, 7 – CLCyIP CLCx Interrupt Priority bit
| Value | Description |
|---|---|
| 1 | High priority |
| 0 | Low priority |
Bit 1 – CCP2IP ECCP2 Interrupt Priority bit
| Value | Description |
|---|---|
| 1 | High priority |
| 0 | Low priority |
Bit 0 – CCP1IP ECCP1 Interrupt Priority bit
| Value | Description |
|---|---|
| 1 | High priority |
| 0 | Low priority |