15.13.16 PIE6
| Name: | PIE6 |
| Address: | 0xEC3 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLC8IE | CLC7IE | CLC6IE | CLC5IE | CCP2IE | CCP1IE | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 4, 5, 6, 7 – CLCyIE CLCx Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | CLCx Interrupts Enabled |
| 0 | CLCx Interrupts Disabled |
Bit 1 – CCP2IE ECCP2 Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Enabled |
| 0 | Disabled |
Bit 0 – CCP1IE ECCP1 Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Enabled |
| 0 | Disabled |