15.13.20 IPR2
| Name: | IPR2 |
| Address: | 0xEB7 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| HLVDIP | ZCDIP | C2IP | C1IP | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 1 | 1 | 1 | 1 |
Bit 7 – HLVDIP HLVD Interrupt Priority bit
| Value | Description |
|---|---|
| 1 | High priority |
| 0 | Low priority |
Bit 6 – ZCDIP Zero-Cross Detect Interrupt Priority bit
| Value | Description |
|---|---|
| 1 | High priority |
| 0 | Low priority |
Bits 0, 1 – CxIP Comparator ‘x’ Interrupt Priority bit
| Value | Description |
|---|---|
| 1 | High priority |
| 0 | Low priority |