15.13.15 PIE5
| Name: | PIE5 |
| Address: | 0xEC2 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLC4IE | CLC3IE | CLC2IE | CLC1IE | TMR5GIE | TMR3GIE | TMR1GIE | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 4, 5, 6, 7 – CLCxIE CLCx Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | CLCx Interrupt Enabled |
| 0 | CLCx Interrupt Disabled |
Bit 2 – TMR5GIE TMR5 Gate Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Enabled |
| 0 | Disabled |
Bit 1 – TMR3GIE TMR3 Gate Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Enabled |
| 0 | Disabled |
Bit 0 – TMR1GIE TMR1 Gate Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Enabled |
| 0 | Disabled |