15.13.18 IPR0
| Name: | IPR0 |
| Address: | 0xEB5 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TMR0IP | IOCIP | INT2IP | INT1IP | INT0IP | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 1 | 1 | 1 | 1 | 1 |
Bit 5 – TMR0IP Timer0 Interrupt Priority bit
| Value | Description |
|---|---|
| 1 | High priority |
| 0 | Low priority |
Bit 4 – IOCIP Interrupt-on-Change Priority bit
| Value | Description |
|---|---|
| 1 | High priority |
| 0 | Low priority |
Bits 0, 1, 2 – INTxIP External Interrupt ‘x’ Priority bit
| Value | Description |
|---|---|
| 1 | High priority |
| 0 | Low priority |