21.3.9 UARTx Smart Card Configuration Register

Name: UxSCCON
Offset: 0x1720, 0x1760, 0x17A0, 0x17E0

Bit 3130292827262524 
   RXRPTIFTXRPTIF BTCIFWTCIFGTCIF 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000 
Bit 2322212019181716 
   RXRPTIETXRPTIE BTCIEWTCIEGTCIE 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   TXRPT[1:0]CONVT0PDPRTCL  
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 29 – RXRPTIF Receive Repeat Interrupt Flag bit

ValueDescription
1

Parity error has persisted after the same character has been received five times (four retransmits).

0

Flag is cleared.

Bit 28 – TXRPTIF Transmit Repeat Interrupt Flag bit

ValueDescription
1

Line error has been detected after the last retransmit per TXRPT<1:0>.

0

Flag is cleared.

Bit 26 – BTCIF Block Time Counter Interrupt Flag bit

ValueDescription
1

Block time counter has reached 0.

0

Block time counter has not reached 0.

Bit 25 – WTCIF Waiting Time Counter Interrupt Flag bit

ValueDescription
1

Waiting time counter has reached 0.

0

Waiting time counter has not reached 0.

Bit 24 – GTCIF Guard Time Counter Interrupt Flag bit

ValueDescription
1

Guard time counter has reached 0.

0

Guard time counter has not reached 0.

Bit 21 – RXRPTIE Receive Repeat Interrupt Enable bit

ValueDescription
1

An interrupt is invoked when a parity error has persisted after the same character has been received five times (four retransmits).

0

Interrupt is disabled.

Bit 20 – TXRPTIE Transmit Repeat Interrupt Enable bit

ValueDescription
1

An interrupt is invoked when a line error is detected after the last retransmit per TXRPT<1:0> has been completed.

0

Interrupt is disabled.

Bit 18 – BTCIE Block Time Counter Interrupt Enable bit

ValueDescription
1

Block time counter interrupt is enabled.

0

Block time counter interrupt is disabled.

Bit 17 – WTCIE Waiting Time Counter Interrupt Enable bit

ValueDescription
1

Waiting time counter interrupt is enabled.

0

Waiting time counter interrupt is disabled.

Bit 16 – GTCIE Guard Time Counter Interrupt Enable bit

ValueDescription
1

Guard time counter interrupt is enabled.

0

Guard time counter interrupt is disabled.

Bits 5:4 – TXRPT[1:0] Transmit Repeat Selection bits

ValueDescription
11

Retransmit the error byte four times.

10

Retransmit the error byte three times.

01

Retransmit the error byte twice.

00

Retransmit the error byte once.

Bit 3 – CONV Logic Convention Selection bit

ValueDescription
1

Inverse logic convention

0

Direct logic convention

Bit 2 – T0PD  Pull-Down Duration for T = 0 Error Handling bit

ValueDescription
1

2 ETU

0

1 ETU

Bit 1 – PRTCL Smart Card Protocol Selection bit

ValueDescription
1

T = 1

0

T = 0