21.3.7 UARTx Timing Parameter B Register
Note:
- The WIP bit is relevant when the UART clock differs from the CPU clock. It indicates whether the UART and CPU clocks are synchronized for writes to the parameter registers.
| Name: | UxPB |
| Offset: | 0x1718, 0x1758, 0x1798, 0x17D8 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| WIP | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| P3[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| P3[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| P3[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 31 – WIP UxPB Write in Progress bit(1)
| Value | Description |
|---|---|
1 |
Write still in progress (the user should not update the UxPB registers). |
0 |
No write in progress (user can update the UxPB registers). |
Bits 23:0 – P3[23:0] Parameter 3 bits
DMX RX:
The last byte number to receive is 1, not including the start code (bits[8:0]).
LIN Responder RX:
Number of bytes to receive (bits [7:0]).
Asynchronous RX:
Used to mask the P2 address bits; 1 = P2 address bit is used, 0 = P2 address bit is masked off (bits [7:0]).
Smart Card Mode:
Waiting Time Counter bits (bits [23:0]).
Other Modes:
Not used.