15.5.1.2 Clocking Equations

Some modes of operation utilize multiple period matches to complete one PWM cycle. The following equations should be used to determine the values needed to output the PWM as desired. Different operating modes use different equations.

Equation 15-1. PWM Period Calculation

Equation 15-2. PWM Duty Cycle, Phase, Trigger and Dead-Time Calculations, Standard Resolution