26.4.5.2 Processing Time Configuration
In the bus configuration, the host delays the output of the Start bit to MO. For this purpose, the host is configured to the maximum delay time of all connected clients during the bus establishment.
In the bus configuration, the host delays the output of the Start bit to MO. For this purpose, the host is configured to the maximum delay time of all connected clients during the bus establishment.
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.