28.4.4.2 Dual Edge Compare Mode

When MOD[3:0] = 0100, the Output Compare channel is configured to produce a continuous series of pulses. The parameters for the pulse train are determined by the CCPxRA, CCPxRB and CCPxPRL.

Dual Edge Compare mode is only available in 16-bit mode. The T32 bit has no affect.

Dual Edge Compare mode uses these timer/data registers:
  • CCPxTMRL as the Timer register
  • CCPxRA for the Rising Edge Value register
  • CCPxRB for the Falling Edge Value register
  • CCPxPRL for the Timer Period register
Figure 28-14 depicts the signal timing for Dual Edge Compare mode. The typical operation in this mode is as follows:
  1. When Dual Edge Compare mode is enabled, the pin state is driven low. At some point, the timer is enabled (triggered) by a hardware or software event to start the count process.
  2. Upon the first timer compare match with the Compare register, CCPxRA, the output pin will be driven high.
  3. When the incrementing timer count matches the Compare register, CCPxRB, the second and trailing edge (high-to-low) of the pulse is driven onto the output pin. At this second compare, the Output Compare Interrupt flag (CCPxIF) is generated.
  4. The Timer Interrupt flag (CCTxIF) is generated, along with the CCP Sync signal, when the timer rolls over (when SYNC[4:0] = 00000) or when an event is defined by SYNC[4:0].
  5. The output pulses continue repeatedly until the mode is terminated by the application or a device Reset occurs.

This is the prototype case, where the timer period and the Match registers are all different values, ordered as Timer Period > CCPxRB > CCPxRA. There are special cases, however, where the conditions differ, resulting in a specific type of output. The cases are listed in Table 28-8.

Figure 28-14. Typical Dual Edge Compare Timing Sequence
Table 28-8. Special Conditions for Dual Edge Compare Operations
ConditionOutputOutput Compare Interrupt on Falling Edge of OCx PinTimer Interrupt When Timer Matches Period
CCPxRA = CCPxRBNo output, OCx pin remains lowNoneYes
CCPxRA = CCPxRB + 1One pulseYesYes
Timer Period < CCPxRA(1)No outputN/A(2)Yes
Timer Period = CCPxRB(1)OCx goes low at CCPxRBYesYes
Timer Period < CCPxRB(1)Continuous highNoneYes
Timer Period = CCPxRB, CCPxRA = 0(1)CCP goes high when TMR = 1 and goes low when CCPxRB matches timerYesYes
CCPxRA > CCPxRBPulse trainYesYes
Note:
  1. The timer period is either the period register value or when the timer is reset by the input selected by SYNC[4:0].
  2. If CCPxRB is also less than the timer period, an interrupt will be generated, even though there is no activity on the OCx pin.