19.3.6 DAC Slope x Control Register
| Name: | DACxSLPCON |
| Offset: | 0x1D54, 0x1D68, 0x1D7C, 0x1D90, 0x1DA4 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| SLOPEN | HME | TWME | PSE | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| FFSEN | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| HCFSEL[3:0] | SLPSTOPA[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SLPSTOPB[3:0] | SLPSTRT[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 31 – SLOPEN Slope Function Enable/On bit
| Value | Description |
|---|---|
| 1 | Enables the slope function. |
| 0 | Disables the slope function; the slope accumulator is disabled to reduce power consumption. |
Bit 27 – HME Hysteretic Mode Enable bit
| Value | Description |
|---|---|
| 1 | Enables Hysteretic mode for DACx. |
| 0 | Disables Hysteretic mode for DACx. |
Bit 26 – TWME Triangle Wave Mode Enable bit
| Value | Description |
|---|---|
| 1 | Enables Triangle Wave mode for DACx. |
| 0 | Disables Triangle Wave mode for DACx. |
Bit 25 – PSE Positive Slope Mode Enable bit
| Value | Description |
|---|---|
| 1 | Slope mode is positive (increasing). |
| 0 | Slope mode is negative (decreasing). |
Bit 16 – FFSEN Fast First Step Mode Enable bit
| Value | Description |
|---|---|
| 1 | Fast First Step mode is enabled. |
| 0 | Fast First Step mode is disabled. |