19.3.3 DAC Control Register

Note:
  1. Changing this bit during application run time may cause unpredictable results.
Name: DACxCON
Offset: 0x1D48, 0x1D5C, 0x1D70, 0x1D84, 0x1D98

Bit 3130292827262524 
       TMCB[9:8] 
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
 TMCB[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 DACEN IRQM[1:0] UPDTMDIS DACOEN 
Access R/WR/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
     UPDTRG[1:0]UPDATEUPDREQ 
Access R/WR/WRW 
Reset 0000 

Bits 25:24 – TMCB[9:8]

Bits 23:16 – TMCB[7:0]  DACx Leading-Edge Blanking bits

These register bits specify the blanking period for the comparator following changes to the DAC output during Change-of-State (COS) for the input signal selected by the HCFSEL[3:0] bits in SLPxCONL.

Bit 15 – DACEN Individual DACx Module Enable bit

ValueDescription
1 Enables the DACx module.
0 Disables the DACx module to reduce power consumption; any pending Slope mode and/or underflow conditions are cleared.

Bits 13:12 – IRQM[1:0] Interrupt Mode Select bits

ValueDescription
11

Generates an interrupt on either a rising or falling edge detect.

10

Generates an interrupt on a falling edge detect.

01

Generates an interrupt on a rising edge detect.

00

Interrupts are disabled.

Bit 10 – UPDTMDIS Update Transition Mode Disable bit

ValueDescription
1 The Transition mode is disabled for DACDATA updates; the output voltage will be smoother, but the DAC may be slower in reaching the target voltage.
0 Transition mode is applied following DACDATA updates to reduce the time to reach the new specified DAC output voltage. DAC output voltage transient ripple may be introduced.

Bit 8 – DACOEN DACx Output Buffer Enable bit

ValueDescription
1 DACx analog voltage is connected to the DACOUTx pin.
0 DACx analog voltage is not connected to the DACOUTx pin.

Bits 3:2 – UPDTRG[1:0]  Update Trigger Select bits(1)

ValueDescription
11 Any write to DACDATxDACDAT[15:0]/DACLOW[15:0] or SLPDATxSLPDAT[15:0] sets the UPDATE bit immediately.
10 After any write(s) to DACDATxDACDAT[15:0]/DACLOW[15:0] or SLPDATxSLPDAT[15:0], a stop condition sets the UPDATE bit.
01 After any write(s) to DACDATxDACDAT[15:0]/DACLOW[15:0] or SLPDATxSLPDAT[15:0], a start condition sets the UPDATE bit.
00 After any write(s) to DACDATxDACDAT[15:0]/DACLOW[15:0] or SLPDATxSLPDAT[15:0], the user must manually set the DACCONx.UPDREQ bit.

Bit 1 – UPDATE DAC Register Update Status/Control bit

ValueDescription
1

DAC register update is pending – user data registers are not writable.

0

No DAC register update is pending.

Bit 0 – UPDREQ DAC Register Update Request bit

User software writes a ‘1’ to this bit location to request a DAC register update. The bit location always reads as ‘0’. The UPDATE status bit will indicate ‘1’ when an update is pending.