Input Capture Source
The ICS[2:0] (CCPxCON2[18:16]) control bits select the input source that is used for the capture function.
The ICS[2:0] (CCPxCON2[18:16]) control bits select the input source that is used for the capture function.
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.