20.3.1 QEI 1 Control Register
- When CCMx =
10or CCMx =11, all of the QEI counters operate as timers and the PIMOD[2:0] bits are ignored. - When CCMx =
00, and QEAx and QEBx values match the Index Match Value (IMV), the POSxCNT registers are reset. - The selected clock rate should be at least twice the expected maximum quadrature count rate.
- The index match value applies to the A&B inputs after the SWAP, and polarity bits have been applied.
- The QCAPEN and HCAPEN bits must be cleared during PIMODx modes two through seven to ensure proper functionality.
- This bit operational only for CCM[1:0] mode “
00”. - A zero value in HMATCH[2:0] will not start the delay counter operation.
- Polarity bit applied for External Trigger input.
- QEI coherent capture event cannot trigger itself.
- Hall sensor redefines the operation of all of the QEI inputs; the home pin functions are not applicable for Hall sensor. The INDEX pin is used as QEC input for Hall state derivation.
- For Hall Sensor mode, it is not
recommended to use any of the position counter modes that utilize index signals.
Only PIMOD[2:0] = "
000" or "110" are recommended; mode "101" may be used, but in general this mode is not relevant to Hall sensor applications. - By default, QEI operates in quadrature count mode when HALLEN =
0
| Name: | QEI1CON |
| Offset: | 0x1A00 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| HALLEN | HPDLYEN | HMATCHEN | HMATCH[28:26] | ECAPPOL | HLDRD | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| HLDWR | HCRE | ECAPEN[21:16] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 1 | 0 | 0 | 0 | ||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| QEIEN | QEISIDL | PIMOD[2:0] | IMV[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INTDIV[2:0] | CNTPOL | GATEN | CCM[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 31 – HALLEN Hall Sensor Mode Enable bit(6)
| Value | Description |
|---|---|
1 |
Hall mode is enabled. |
0 |
QEI mode is enabled. |
Bit 30 – HPDLYEN Hall Programmable Delay Function Enable bit(7)
| Value | Description |
|---|---|
1 |
Programmable event generation delay after a Hall transition is enabled. |
0 |
Programmable event generation delay after a Hall transition is disabled. |
Bit 29 – HMATCHEN Hall Filter Match Function Enable bit
| Value | Description |
|---|---|
1 |
Hall Filter match state function is enabled. |
0 |
Hall Filter match state function is disabled. |
Bits 28:26 – HMATCH[28:26] Hall Filter Match bits
Bit 25 – ECAPPOL Position Counter Capture Polarity Select bit(8)
| Value | Description |
|---|---|
1 |
Input is inverted. |
0 |
Input is not inverted. |
Bit 24 – HLDRD Hold READ Coherent Transfer Select bit
| Value | Description |
|---|---|
1 |
Triggers a coherent transfer from POSCNT to POSHLD and IDXCNT to IDXHLD. |
0 |
Does not trigger coherent transfer from POSCNT to POSHLD and IDXCNT to IDXHLD. |
Bit 23 – HLDWR Hold Write Coherent Transfer Select bit
| Value | Description |
|---|---|
1 |
Triggers a coherent transfer from POSHLD to POSCNT and IDXHLD to IDXCNT. |
0 |
Does not trigger a coherent transfer from POSHLD to POSCNT and IDXHLD to IDXCNT. |
Bit 22 – HCRE Hardware Coherent Read Transfer Enable bit
| Value | Description |
|---|---|
1 |
Hardware Coherent read transfer is enabled when External Capture Rise Interrupt occurs. |
0 |
Hardware Coherent read transfer is disabled. |
Bits 21:19 – ECAPEN[21:16] External Trigger Encoder Count Registers Capture Select bits
| Value | Description |
|---|---|
| 11111 | ADTRG31(PPS) |
| 11110 | ADTRG30(PPS) |
| 11100 | ADC2 End of conversion |
| 11011 | ADC1 End of conversion |
| 11010 | QEI2 coherent read capture event(9) |
| 11001 | QEI1 coherent read capture event(9) |
| 11000 | CLC2 Output |
| 10111 | CLC1 Output |
| 10110 | MCCP9 trigger output |
| 10101 | SCCP4 trigger output |
| 10100 | SCCP3 trigger output |
| 10011 | SCCP2 trigger output |
| 10010 | SCCP1 trigger output |
| 10001 | PWM8 ADC trigger 1 |
| 10000 | PWM8 ADC trigger 0 |
| 01111 | PWM7 ADC trigger 1 |
| 01110 | PWM7 ADC trigger 0 |
| 01101 | PWM6 ADC trigger 1 |
| 01100 | PWM6 ADC trigger 0 |
| 01011 | PWM5 ADC trigger 1 |
| 01010 | PWM5 ADC trigger 0 |
| 01001 | PWM4 ADC trigger 1 |
| 01000 | PWM4 ADC trigger 0 |
| 00111 | Reserved |
| 00110 | PWM3 ADC trigger 1 |
| 00101 | PWM3 ADC trigger 0 |
| 00100 | PWM2 ADC trigger 1 |
| 00011 | PWM2 ADC trigger 0 |
| 00010 | PWM1 ADC trigger 1 |
| 00001 | PWM1 ADC trigger 0 |
| 00000 | No Counter capture function with external trigger input |
Bit 15 – QEIEN Quadrature Encoder Interface Module Counter Enable bit
| Value | Description |
|---|---|
1 |
Module counters are enabled. |
0 |
Module counters are disabled, but SFRs can be read or written. |
Bit 13 – QEISIDL QEI Stop in Idle Mode bit
| Value | Description |
|---|---|
1 |
Discontinues module operation when device enters Idle mode. |
0 |
Continues module operation in Idle mode. |
Bits 12:10 – PIMOD[2:0] Position Counter Initialization Mode Select bits(1,5,10,11)
| Value | Description |
|---|---|
111 |
Modulo Count mode for position counter and every index event loads the position counter with QEIxLEC register. |
110 |
Modulo Count mode for position counter. |
101 |
Resets the position counter when the position counter equals the QEIxGEC register. |
100 |
Second index event after home event initializes the position counter with the contents of the QEIxINIT register. |
011 |
First index event after home event initializes the position counter with the contents of the QEIxINIT register. |
010 |
Next index input event initializes the position counter with the contents of the QEIxINIT register. |
001 |
Every index input event resets the position counter. |
000 |
Index input event does not affect the position counter. |
Bits 9:8 – IMV[1:0] Index Match Value bits(2,4)
| Value | Description |
|---|---|
11 |
Index match occurs when QEBx = |
10 |
Index match occurs when QEBx = |
01 |
Index match occurs when QEBx = |
00 |
Index match occurs when QEBx = |
Bits 6:4 – INTDIV[2:0] Timer Input Clock Prescale Select bits(3)
| Value | Description |
|---|---|
111 |
1:128 prescale value |
110 |
1:64 prescale value |
101 |
1:32 prescale value |
100 |
1:16 prescale value |
011 |
1:8 prescale value |
010 |
1:4 prescale value |
001 |
1:2 prescale value |
000 |
1:1 prescale value |
Bit 3 – CNTPOL Position and Index Counter/Timer Direction Select bit
| Value | Description |
|---|---|
1 |
Counter direction is negative unless modified by an external up/down signal. |
0 |
Counter direction is positive unless modified by an external up/down signal. |
Bit 2 – GATEN External Count Gate Enable bit
| Value | Description |
|---|---|
1 |
External gate signal controls position counter operation. |
0 |
External gate signal does not affect position counter operation. |
Bits 1:0 – CCM[1:0] Counter Control Mode Selection bits(12)
| Value | Description |
|---|---|
11 |
Internal Timer mode |
10 |
External Clock Count with External Gate mode |
01 |
External Clock Count with External Up/Down mode |
00 |
Quadrature/Hall Sensor Count mode |