24.7.3 Idle in Controller Mode Operation
When the device enters Idle mode, all clock sources remain functional. If the module intends to power down, it disables its own clocks. If the module clocks are suspended in Idle mode while having controller mode active, the module will most likely need to be re-enabled to synchronize it back up with the I3C bus activity.