13.4.9 Flow Control
The Flow Control bits, FLWCONx (DMAxCH[9:8]), can be used to configure three different
types of data transfer:
- Source to Destination mode (default)
- Null Write mode
- Read-Only mode