18.7.1 Operation in Sleep Mode
When the device enters Sleep mode, the clock available to the RDC is disabled. The RDC measures the position of a physical element in real time, using integrated input samples and feedback from previous estimations. If this process is interrupted by entering a low-power mode, the RDC will not provide valid results. While the module recovers upon exiting sleep mode, it is the user’s responsibility to clear any invalid outputs and reinitialize the RDC. Although the excitation signal generator remains active, it will not be able to generate a sync pulse since the sync pulse needs to be synchronized with the RDC clock.