13.8.1 Idle Mode

As the system clock persists through Idle mode, the DMA Controller supports the operation in Idle mode. However, the DMA Controller provides an option to suspend operation upon Idle mode entry using the Stop in Idle Mode bit, DMASIDL (DMACON[13]). In this mode, there will not be any active DMA operations. The controller resumes any partially completed transactions on exiting from Idle mode.