22.4.2.4 Frame Error/LRCK Errors
The SPI module provides detection of frame/LRCK errors for debugging. The frame/LRCK error occurs when the LRCK edge that is defining a channel start happens before the correct number of bits (as defined by MODE[32,16]).
The SPI module immediately sets the FRMERR bit (SPIxSTAT[12]), pushes data in from the SPIxRXSR register into the SPIxRXB register and pops data from the SPIxTXB register into the SPIxTXSR register. The module can be configured to detect frame/LRCK related errors by setting the FRMERREN bit (SPIxIMSK[12]).