Exception Address Capture Register
The Floating-Point Exception Origination Address Capture register (FEAR) captures the address of the instruction that generates a floating-point exception, provided the associated exception mask bit is clear. If the exception is masked, nothing is captured.
This register is intended for use during system debug, though the FEAR register is read/write in both Mission and Debug modes.