34.3.2 AMPx Control Register 2

Note:
  1. Unit voltage = trim step voltage 3 mV. Therefore, input offset adjustment is between -45 mV and 45 mV.
  2. When the Op Amp is configured for gain = 1 and the non-inverting input is set to ~VDD/2, positive values of the offset correction (5’b00001-5’b01111) reduce input offset voltage. Negative values of the offset correction (5‘b11110- 5’b10000) increase the input offset voltage.

  3. If the Op Amp offset is +6 mV before correction, using an offset correction code of 00010 will change the output voltage by -6 mV, canceling the Op Amp offset.
Name: AMPxCON2
Offset: 0x3B10, 0x3B18, 0x3B20

Bit 3130292827262524 
    POFFSETHP[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 2322212019181716 
    NOFFSETHP[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
    POFFSETLP[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
    NOFFSETLP[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 28:24 – POFFSETHP[4:0] Offset Correction for PMOS Differential Input Pair (High-Power mode) bits

See descriptions for bits[4:0].

Bits 20:16 – NOFFSETHP[4:0] Offset Correction for NMOS Differential Input Pair (High-Power mode) bits

See descriptions for bits[4:0].

Bits 12:8 – POFFSETLP[4:0] Offset Correction for PMOS Differential Input Pair (Low-Power mode) bits

See descriptions for bits[4:0].

Bits 4:0 – NOFFSETLP[4:0]  Offset Correction for NMOS Differential Input Pair (Low-Power mode) bits(1)

ValueDescription
01111 Reduce the input offset voltage by 15 units of voltage.
. . .
00111 Reduce the input offset voltage by 7 units of voltage.
00110 Reduce the input offset voltage by 6 units of voltage
00101 Reduce the input offset voltage by 5 units of voltage.
00100 Reduce the input offset voltage by 4 units of voltage.
00011 Reduce the input offset voltage by 3 units of voltage.
00010 Reduce the input offset voltage by 2 units of voltage.
00001 Reduce the input offset voltage by 1 unit of voltage.
00000 No correction from the production calibration value.
11111 No correction from the production calibration value.
11110 Increase the input offset voltage by 1 unit of voltage.
11101 Increase the input offset voltage by 2 units of voltage.
11100 Increase the input offset voltage by 3 units of voltage.
11011 Increase the input offset voltage by 4 units of voltage.
11010 Increase the input offset voltage by 5 units of voltage.
11001 Increase the input offset voltage by 6 units of voltage.
11000 Increase the input offset voltage by 7 units of voltage.
. . .
10000 Increase the input offset voltage by 15 units of voltage .