4.4.5.1 Valid Targets

Not all targets are valid destinations for each initiator. Refer to Table 4-4 for details on which targets are valid for each initiator.

Accessing an invalid target will generate a bus error and set the BADTGTWERR (BMXxERR[16]) or BADTGTRERR (BMXxERR[0]) bit.

Table 4-4. Valid Targets by Initiator
InitiatorsTargets
PS ReadXRAMYRAMDebug RAMSFRsCrypto
CPU X DataIf Debug mode is enabled
CPU Y DataIf Debug mode is enabled
DMA
CPU Instruction
Crypto
CAN1
NVM
ICD