22.6.1 Sleep Mode
When the device enters Sleep mode, the system clock is disabled. The exact SPI module operation during Sleep mode depends on the current mode of operation. The following sub-sections describe mode-specific behavior.
When the device enters Sleep mode, the system clock is disabled. The exact SPI module operation during Sleep mode depends on the current mode of operation. The following sub-sections describe mode-specific behavior.
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.