7.1.14 FBOOT Configuration Register

Legend: R = Readable bit; W = Writable bit

Name: FBOOT
Offset: 0x7F40D0

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      PROGBTMODE[1:0] 
Access R/PR/WR/W 
Reset 101 

Bit 2 – PROG Boot Mode Configuration Word Programmed bit

ValueDescription
1 Boot mode configuration word not programmed
0 Boot mode configuration word programmed

Bits 1:0 – BTMODE[1:0] Device Boot Mode Configuration (status) bits

ValueDescription
11 Device is in Single Boot (legacy) mode.
10 Device is in Dual Boot mode.
01 Device is in Dual Boot Protected mode.
00 Reserved